BLE_TRCBPS_ConnReq

C

uint16_t BLE_TRCBPS_ConnReq(uint16_t connHandle);

Description

IIssue a L2CAP CoC connection request for Transparent Credit Based Profile Data pipe establishment.

Parameters

ParameterDescription
[in] connHandleConnection handle.

Return values

Return valueDescription
MBA_RES_SUCCESSSuccessfully issue a connection request.
MBA_RES_OOMNo available memory.
MBA_RES_INVALID_PARAThe connection handle or SPSM doesn't exist.
MBA_RES_NO_RESOURCENo Transmit buffers available for sending connection request.