HCI_AppCmdComplEvt
C
void HCI_AppCmdComplEvt(uint8_t status, uint8_t paramLen, uint8_t * p_param);
Description
Application-implemented HCI command complete event.
Parameters
Parameter | Description |
---|---|
[in] status | Status of application-implemented HCI command complete event. See Status of HCI event. |
[in] paramLen | Parameter length of application-implemented HCI command complete event. |
[in] p_param | Pointer to parameter of application-implemented HCI command complete event. |