HCI_Init

C

void HCI_Init(uint8_t preferAclTxBufNum);

Description

Initialize HCI mode.

Parameters

ParameterDescription
[in] preferAclTxBufNumHCI ACL Tx buffer number that application prefer. Note that each buffer is 251 bytes.