HCI_AppCmdStatusEvt
C
void HCI_AppCmdStatusEvt(uint8_t status);
Description
Application-implemented HCI command status event.
Parameters
Parameter | Description |
---|---|
[in] status | Status of application-implemented HCI command status event. See Status of HCI event. |