HCI_AclTx
C
void HCI_AclTx(uint16_t length, uint8_t *p_packet);
Description
HCI ACL data Trasmit.
Parameters
Parameter | Description |
---|---|
[in] length | The length of HCI ACL data packet to be trasmitted. |
[in] p_packet | Pointer to HCI ACL data packet to be trasmitted. |