Event type for extended advertising reports

C

#define BLE_GAP_EXT_ADV_RPT_TYPE_CONNECTABLE             (1 << 0)
#define BLE_GAP_EXT_ADV_RPT_TYPE_SCANNABLE               (1 << 1)
#define BLE_GAP_EXT_ADV_RPT_TYPE_DIRECTED                (1 << 2)
#define BLE_GAP_EXT_ADV_RPT_TYPE_SCAN_RSP                (1 << 3)
#define BLE_GAP_EXT_ADV_RPT_TYPE_LEGACY                  (1 << 4)

Description

Defines the event types for extended advertising reports.

Macro Definition

MacroDescription
BLE_GAP_EXT_ADV_RPT_TYPE_CONNECTABLEIndicates connectable advertising.
BLE_GAP_EXT_ADV_RPT_TYPE_SCANNABLEIndicates scannable advertising.
BLE_GAP_EXT_ADV_RPT_TYPE_DIRECTEDIndicates directed advertising.
BLE_GAP_EXT_ADV_RPT_TYPE_SCAN_RSPIndicates a scan response.
BLE_GAP_EXT_ADV_RPT_TYPE_LEGACYIndicates that legacy advertising PDUs are used.