Maximum advertising handle

C

#define BLE_GAP_MAX_ADV_HANDLE                                  0xEF

Description

Defines the highest value that can be used as an advertising handle.

Macro Definition

MacroDescription
BLE_GAP_MAX_ADV_HANDLEMaximum valid BLE advertising handle.