Connection parameters range
C
#define BLE_GAP_CP_MIN_CONN_INTVAL_MIN 0x0006 #define BLE_GAP_CP_MIN_CONN_INTVAL_MAX 0x0C80 #define BLE_GAP_CP_MAX_CONN_INTVAL_MIN 0x0006 #define BLE_GAP_CP_MAX_CONN_INTVAL_MAX 0x0C80 #define BLE_GAP_CP_LATENCY_MIN 0x0000 #define BLE_GAP_CP_LATENCY_MAX 0x01F3 #define BLE_GAP_CP_CONN_SUPV_TIMEOUT_MIN 0x000A #define BLE_GAP_CP_CONN_SUPV_TIMEOUT_MAX 0x0C80
Description
Defines the range of allowable connection parameters.
Macro Definition
Macro | Description |
---|---|
BLE_GAP_CP_MIN_CONN_INTVAL_MIN | Minimum permissible value of the minimum connection interval. (Unit: 1.25 ms) |
BLE_GAP_CP_MIN_CONN_INTVAL_MAX | Maximum permissible value of the minimum connection interval. (Unit: 1.25 ms) |
BLE_GAP_CP_MAX_CONN_INTVAL_MIN | Minimum permissible value of the maximum connection interval. (Unit: 1.25 ms) |
BLE_GAP_CP_MAX_CONN_INTVAL_MAX | Maximum permissible value of the maximum connection interval. (Unit: 1.25 ms) |
BLE_GAP_CP_LATENCY_MIN | Minimum allowed peripheral latency, defined as the number of connection events the peripheral can skip. |
BLE_GAP_CP_LATENCY_MAX | Maximum allowed peripheral latency, defined as the number of connection events the peripheral can skip. |
BLE_GAP_CP_CONN_SUPV_TIMEOUT_MIN | Minimum permissible supervision timeout for the connection. (Unit: 10 ms) |
BLE_GAP_CP_CONN_SUPV_TIMEOUT_MAX | Maximum permissible supervision timeout for the connection. (Unit: 10 ms) |