Advertising interval range
C
#define BLE_GAP_ADV_INTERVAL_MIN 0x0020 #define BLE_GAP_ADV_INTERVAL_MAX 0x4000
Description
Defines the range for advertising intervals in units of 0.625 ms. The default value is 0x0800 (1.28 seconds).
Macro Definition
Macro | Description |
---|---|
BLE_GAP_ADV_INTERVAL_MIN | Minimum advertising interval as 20 ms (32 * 0.625 ms). |
BLE_GAP_ADV_INTERVAL_MAX | Maximum advertising interval as 10.24 seconds (16384 * 0.625 ms). |