BLE_SMP_IdInfo_T

C

typedef struct BLE_SMP_IdInfo_T
{
    uint8_t                 irk[16];
    BLE_GAP_Addr_T          addr;
}BLE_SMP_IdInfo_T;

Description

Structure for identity information.

Field Documentation

FieldDescription
irkIdentity Resolving Key (IRK). Used to resolve or generate a random device address.
addrIdentity Address. The device's public or static random address. See BLE_GAP_Addr_T.