BLE_SMP_EvtPairingReq_T
C
typedef struct BLE_SMP_EvtPairingReq_T { uint16_t connHandle; uint8_t authReq; } BLE_SMP_EvtPairingReq_T;
Description
Structure for BLE_SMP_EVT_PAIRING_REQUEST) event.
Field Documentation
Field | Description |
---|---|
connHandle | Connection handle associated with this connection. |
authReq | Authentication requirement flags. Refer to Pairing options for possible values. |