BLE_SMP_EvtGenScOobDataDone_T
C
typedef struct BLE_SMP_EvtGenScOobDataDone_T { uint8_t confirm[16]; uint8_t randNum[16]; } BLE_SMP_EvtGenScOobDataDone_T;
Description
Structure for BLE_SMP_EVT_GEN_SC_OOB_DATA_DONE event.
Field Documentation
Field | Description |
---|---|
confirm | Confirm value used in the out-of-band (OOB) data generation for LE Secure Connections. |
randNum | Random number used in the OOB data generation for LE Secure Connections. |