BLE_SMP_EvtDisplayCompareValueReq_T

C

typedef struct  BLE_SMP_EvtDisplayCompareValueReq_T
{
    uint16_t                connHandle;
    uint8_t                 value[6];
} BLE_SMP_EvtDisplayCompareValueReq_T;

Description

Structure for BLE_SMP_EVT_NUMERIC_COMPARISON_CONFIRM_REQUEST event.

Field Documentation

FieldDescription
connHandleConnection handle associated with this connection.
value6-digit numeric comparison value in ASCII format that the user needs to confirm.