BLE_SMP_EvtNotifyKeys_T
C
typedef struct BLE_SMP_EvtNotifyKeys_T { uint16_t connHandle; BLE_SMP_KeyList_T keys; } BLE_SMP_EvtNotifyKeys_T;
Description
Structure for BLE_SMP_EVT_NOTIFY_KEYS event.
Field Documentation
Field | Description |
---|---|
connHandle | Connection handle associated with this connection. |
keys | Set of keys exchanged during pairing. See BLE_SMP_KeyList_T. |