BT_SYS_PtaInit

C

void BT_SYS_PtaInit(BT_SYS_PtaEventBtActiveCb_T notifyBtActiveCb, BT_SYS_PtaEventBtPriorityCb_T notifyBtPriorityCb, BT_SYS_PtaGetWlanStatusCb_T getWlanActiveStatusCb);

Description

Initializes the Bluetooth (BT) Priority Traffic Arbitration (PTA) system.

Parameters

ParameterDescription
[in] notifyBtActiveCbCallback function to notify when BT becomes active. See BT_SYS_PtaEventBtActiveCb_T.
[in] notifyBtPriorityCbCallback function to notify about the priority of BT traffic. See BT_SYS_PtaEventBtPriorityCb_T.
[in] getWlanActiveStatusCbCallback function to check the active status of WLAN. See BT_SYS_PtaGetWlanStatusCb_T.