BT_SYS_ReadVersion

C

void BT_SYS_ReadVersion(uint32_t *p_version);

Description

Retrieve the Bluetooth system version.

Parameters

ParameterDescription
[out] p_versionPointer to a variable where the version number will be stored.