BLE_HOGPS_Init
C
uint16_t BLE_HOGPS_Init(void);
Description
Initializes the BLE HID over GATT profile server role.
Return values
Return value | Description |
---|---|
MBA_RES_FAIL | The initialization failed. |
uint16_t BLE_HOGPS_Init(void);
Initializes the BLE HID over GATT profile server role.
Return value | Description |
---|---|
MBA_RES_FAIL | The initialization failed. |