BLE_HOGPS_SetKeyboardOutputReport

C

uint16_t BLE_HOGPS_SetKeyboardOutputReport(uint8_t ledValue);

Description

Sets the HID keyboard output report.

Note

This function updates the LED status indicators for a HID keyboard, such as Num Lock, Caps Lock, and Scroll Lock LEDs. The state of each LED is represented by individual bits within the provided 'ledValue' parameter.

Parameters

ParameterDescription
[in] ledValueA 8-bit value where each bit corresponds to an LED on the keyboard:- Bit 0: Num Lock LED- Bit 1: Caps Lock LED- Bit 2: Scroll Lock LED- Bit 3: Compose LED- Bit 4: Kana LEDThe remaining bits (5-7) are reserved and should be set to 0.

Return values

Return valueDescription
MBA_RES_SUCCESSThe output report was successfully set.
MBA_RES_INVALID_PARAThe input parameters are invalid.