BLE_OTAPC_EvtFragmentComplInd_T
C
typedef struct BLE_OTAPC_EvtFragmentComplInd_T
{
uint16_t connHandle;
uint8_t result;
} BLE_OTAPC_EvtFragmentComplInd_T;Description
Structure for the BLE_OTAPC_EVT_FRAGMENT_COMPL_IND event.
Note
Application shall wait this event after the total length of sent fragmented images reaches to max fragmented image size before distributing the next fragmented images.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle associated with this connection. |
| result | Result of the fragment transfer. See OTAPC result code definitions. |