Open the personal AWS account and test the subscriptions as presented in
Module 3 of the AWS Greengrass Core Developer
Guide. The topic in which the Lambda will publish data is ‘BLE/data’, and a
subscription to it is needed.Figure 5-4. Cloud Test
After the subscriptions, the window will print the sensor's value every five
seconds, as in the image below.Figure 5-5. Data Received from
Sensor
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.