5.1 Main Application Configurations
The MCC will create the peripherals’ files and APIs together with the structure of the project and the initialization of the system. The Reset sequence of the BLE module must be added to ensure everything starts correctly. The sensor needs to be read, and the characteristics updated occasionally. All these steps have already been written and provided in the GitHub repository project, but are provided for developers who wish to further customize this application.