9.1 Product Identification System
To order or obtain information, such as pricing or delivery details, refer to the factory or the listed sales office.

Note: The Tape & Reel identifier appears only in the catalog part
number description. This identifier is used for ordering purposes and is not printed on
the device package. Check with the Microchip Sales Office for package availability with
the Tape & Reel option.