1 Functional Overview

The MCP2222 is a USB-to-UART, USB-to-I2C, and USB-to-SPI bridge device that enables USB connectivity between USB host systems and peripheral devices with legacy UART, I²C, and/or SPI interfaces. The device integrates USB termination resistors and a USB oscillator, reducing the number of required external components.

Note: The MCP2222 is configured through the USB interface, while its UART, I2C, and SPI interfaces enable communication only with external devices. These interfaces cannot be used for the MCP2222 configuration.

The MCP2222 provides six multifunction I/O pins that can be configured to support the following functions:

  • General purpose I/O functionality: GPIO[5:0]
  • USB status indication: USBCFG, USBSPND
  • Clock output: CLKO
  • UART hardware flow control: CTS, RTS
  • Communication activity indication: TXA, RXA, I2CA, SPIA
  • I2C clock low timeout indication: I2CTO
  • SPI Chip Select outputs: CS[3:0]
  • Interrupt/alert inputs: ALRT[3:0]

The pin functions are summarized in Table 1-1 and are described in detail in the I/O Pin Settings section.

Table 1-1. Pinout Description
Pin NameSSOPQFNPin TypeFactory Default FunctionAlternate Functions
IO01912I/OGPIO0 - General purpose I/O 0; input with pull-up enabledCS3 - SPI chip-select 3 output.

ALRT0 - Interrupt0/Alert0 input.

CTS - UART clear-to-send input.

IO11811I/OGPIO1 - General purpose I/O 1; input with pull-up enabled

CS2 - SPI chip-select 2 output.

I2CA - I2C activity output; open-drain.

RTS - UART request-to-send output.

IO2158I/O

GPIO2 - General purpose I/O 2; input with pull-up enabled

CS1 - SPI chip-select 1 output.

ALRT1 - Interrupt1/Alert1 input.

RXA - RX activity output; open-drain.

IO3518I/O

CLKO - Clock reference output; 4 MHz

TXA - TX activity output; open-drain.

I2CTO - I2C clock low timeout output.

GPIO3 - General purpose I/O 3.

IO4417I/O

CS0 - SPI Chip-select 0 output; active low

USBCFG - USB enumerated indication; open-drain.

ALRT2 - Interrupt2/Alert2 input.

GPIO4 - General purpose I/O 4.

IO5316I/O

ALRT3 – Interrupt3/Alert3 input; pull-up enabled, falling edge detection

SPIA - SPI activity output.

USBSPND - Indicates USB host is suspended.

GPIO5 - General purpose I/O 5.

RX1710IUART RX inputN/A
TX169OUART TX outputN/A
SCL720I/OI2C clockN/A
SDA619I/OI2C dataN/A
SCK103OSPI clock outputN/A
MOSI81OSPI data OutputN/A
MISO92ISPI data InputN/A
DM136USBUSB data minus (D-)N/A
DP147USBUSB data plus (D+)N/A
VUSB125P

USB transceiver power pin. When the VDD voltage is 5V, the pin is connected internally to a 3.3V LDO (externally, a high-quality ceramic bypass capacitor needs to be connected). When the VDD voltage is 3.3V, the pin needs to be connected to 3.3V externally.

N/A
VBUS114IUSB Bus voltage sense inputN/A
RST215IRESET input N/A
GND114PGround N/A
VDD2013PDevice power supply, 3V or 5VN/A
EP—21—

Exposed Thermal Pad (EP)

Connect to GND Rail