4 UART COMMUNICATION
The MCP2222 supports UART communication using the CDC (Communication Device Class) protocol.
It also supports the CDC commands listed in the Supported CDC UART Commands table.
The MCP2222 supports UART communication using the CDC (Communication Device Class) protocol.
It also supports the CDC commands listed in the Supported CDC UART Commands table.
DS40002695A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.