9 Ordering Information
Available ordering options can be found by:
- Clicking on one of the following product page links:
- Searching by product name at microchipdirect.com
- Contacting the Microchip local sales representative
Note: Automotive-grade ordering codes (VAO suffix) are set up on
request and are not listed in the table below. Contact your local Microchip sales
representative to request VAO ordering codes which are not shown on the respective
product page.
| CPN | SRAM | EEPROM | Pin Count | Package | Temperature Range | Carrier Type |
|---|---|---|---|---|---|---|
| MCP2222T-I/REB | 4 KB | 256 bytes | 20 | VQFN | -40°C to +85°C | Tape & Reel |
| MCP2222-I/REB | 4 KB | 256 bytes | 20 | VQFN | -40°C to +85°C | Tube |
| MCP2222T-I/SS | 4 KB | 256 bytes | 20 | SSOP | -40°C to +85°C | Tape & Reel |
| MCP2222-I/SS | 4 KB | 256 bytes | 20 | SSOP | -40°C to +85°C | Tube |