3.8.8 Configuration Protection
| Name: | CFGPRTN |
| Offset: | 0x08 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CFGPRO[1:0] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
Bits 7:6 – CFGPRO[1:0] Device Configuration Protection Level
| Value | Description |
|---|---|
| 00 | Unprotected (factory default) |
| 01 | Password protected - unlocked |
| 10 | Password protected - locked |
| 11 | Permanently locked |