30.3.2.2.1 Pin Inputs
The following analog input pins on the port can be selected as input to the analog comparator:
- AINN0
- AINP0
The following analog input pins on the port can be selected as input to the analog comparator:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.