30.3.2.2 Input Sources
An AC has one positive input and one negative input. The inputs can be pins and internal sources, such as a voltage reference.
Each input is selected by writing to the Positive and Negative Input MUX Selection (MUXPOS and MUXNEG) bit field in the MUX Control A (ACn.MUXCTRLA) register.