7.5 EEPROM Data Memory
The ATtiny212/214/412/414 Automotive has 64/128 bytes of EEPROM data memory, see section Memory Map. The EEPROM memory supports single-byte read and write. The EEPROM is controlled by the Nonvolatile Memory Controller (NVMCTRL).