The DisplayPort Tx IP is implemented based on the VESA DisplayPort Standard 1.4 protocol. It supports standard rates of 1.62 Gbps, 2.7 Gbps, 5.4 Gbps and 8.1 Gbps for displays.
In this design, DisplayPort Tx IP is configured with the following settings:
Number of Pixels: 4
Number of Lanes: 4
Number of bits per
component: 8
The following figure shows DisplayPort Tx configuration.Figure 3-3. DisplayPort Tx Configuration
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.