3.1.3 XCVR Configuration

The transceiver configuration for the DisplayPort Tx implementation is shown in the following figure. The transceiver is configured in Tx only mode, in a 4-Lane configuration. The clock signal is carried by LANE0, while Lanes 1, 2 and 3 carry DisplayPort Tx output data.
Figure 3-5. XCVR Interface Configuration