3.1.4 Display Controller Configuration

The VESA standard defines the timing signals for interfacing with displays, such as monitors. The display controller generates synchronization signals, based on the VESA standard, for various display resolutions. It generates horizontal and vertical sync signals, horizontal and vertical active signals, and frame end and data enable signals. The timing parameters for standard resolutions are predefined in the IP, and the resolutions are selected from the configuration options.

The resolution of the display controller is dynamically configured, as shown in the following figure.
Figure 3-6. Display Controller Configuration
Important: For more information, see Display Controller User Guide.