8.3 In-System Reprogrammable Flash Program Memory
The AVR16EB14/20/28/32 contains 16 KB on-chip in-system reprogrammable Flash memory for program storage. Since all AVR instructions are 16 or 32 bits wide, the Flash is organized with a 16-bit data width. For write protection, the Flash program memory space can be divided into three sections: Boot (BOOT) section, Application Code (APPCODE) section, and Application Data (APPDATA) section. Code placed in one section may be restricted from writing to addresses in other sections. See the Nonvolatile Memory Controller (NVMCTRL) section for more details.
The Program Counter (PC) can address the whole program memory. The procedure for writing Flash memory is described in detail in the NVMCTRL section.
The Flash memory is mapped into the data space and is accessible with ordinary
LD/ST instructions. See the NVMCTRL section for details on which
Flash section maps into the data space. For LD/ST instructions, the
Flash is mapped from address 0x8000. Also, read the Flash memory with the
LPM instruction. For the LPM instruction, the
Flash start address is 0x0000.
The AVR16EB14/20/28/32 has a CRC module that is a host on the data bus.
| Property |
AVR16EB32 |
|---|---|
| Size | 16 KB |
| Page size | 64B |
| Number of pages | 256 |
| Start address in data space | 0x8000 |
| Start address in code space | 0x0000 |
- NRWW = No-Read-While-Write
- RWW = Read-While-Write