8.6 EEPROM Data Memory
The task of the EEPROM memory is to store nonvolatile application data. The EEPROM memory supports single- and multi-byte read and write. The EEPROM is controlled by the Nonvolatile Memory Controller (NVMCTRL).
| Property | AVR® EB Family |
|---|---|
| Size | 512B |
| Start address | 0x1400 |