8.5 SRAM Data Memory
The primary task of the SRAM memory is to store application data. It is not possible to execute code from SRAM.
After reset, the program stack is located at the end of SRAM.
| Property |
AVR16EB32 |
|---|---|
| Size | 2 KB |
| Start address | 0x7800 |
| End address | 0x7FFF |