8.10 FUSE - Configuration and User Fuses
Fuses are part of the nonvolatile memory and hold the device configuration. The fuses can be read by the CPU or theUPDI but programmed or cleared only by the UPDI. The configuration values stored in the fuses are written to their target registers at the end of the start-up sequence.
The fuses for peripheral configuration (FUSE) are pre-programmed but can be altered by the user. Altered values in the configuration fuse will be active only after a Reset.
Note: When writing the fuses, all reserved bits must
be written to ‘
1’.