8.12 I/O Memory
All AVR16EB14/20/28/32 devices’ I/O and peripheral registers are located in the I/O memory space. Refer to the Peripheral Address Map table for further details.
The reserved bits must be written to ‘0’ for compatibility with future
devices if a register containing reserved bits is written. Never write reserved I/O
memory addresses.
Single-Cycle I/O Registers
The I/O memory ranging from 0x00 to
0x3F can be accessed by a single-cycle CPU instruction using
the IN or OUT instructions.
The peripherals available in the single-cycle I/O registers are as follows:
- VPORTx
- Refer to the I/O Configuration section for further details
- GPR
- Refer to the General Purpose Register section for further details
- CPU
- Refer to the AVR CPU section for further details
The single-cycle I/O registers ranging from 0x00 to 0x1F (VPORTx and GPR) are also
directly bit-accessible using the SBI or CBI
instruction. In these single-cycle I/O registers, single bits can be checked using
the SBIS or SBIC instruction.
Refer to the Instruction Set Summary documentation for further details.