1.1.1.5 OTA Service File Handler Task
This service utilizes a state machine for OTA Service File Handler task. This service receives the application image from OTA Service Transport Service, Once the complete application image is received, programmed and verified successfully, It writes control block (Meta-data) based on the received Host MCU File header values.