1.1.1.5.1 OTA Service File Handler Library Interface
Library Interface
OTA Service File Handler provides the following interfaces:
Functions
| Name | Description |
|---|---|
| OTA_SERVICE_FH_CtrlBlkRead | Reads control block (Meta-data) from the internal dual bank flash or external memory |
| OTA_SERVICE_FH_CtrlBlkWrite | Writes control block (Meta-data) to the internal dual bank flash or external memory |
| OTA_SERVICE_FH_StateGet | Returns the current state of the File handler state machine |
| OTA_SERVICE_FH_Tasks | Start OTA Service File Handler task |
| OTA_SERVICE_FH_TriggerReset | Resets the processor and all the embedded peripherals |