1.1.1.3.2 OTA_SERVICE_Transport_Tasks
C
SYS_STATUS OTA_SERVICE_Transport_Tasks(OTA_DOWNLOAD_TASK_CONTEXT *ctx)
Summary
Start OTA Transport layer task
Description
This function will handle the state machine for OTA transport related task. This will initialize transport layer and will start image download and send acknowledgment to RNBD module.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| OTA_DOWNLOAD_TASK_CONTEXT |
This structure pertains to the OTA Transport download task. |
Returns
A SYS_STATUS code describing the current status.
Remarks
None.