4.2 Memory Constraints

This system uses a sizable amount of memory – because of this, the code was tweaked to reduce memory usage where possible. Another option is to enable professional compiler optimization, but this isn’t an option for every user. The chapters below discuss some of the ways memory usage was reduced.