14 Revision History
The revision history describes the changes that were implemented in the document. The changes are listed by revision, starting with the most current publication.
| Revision | Date | Description |
|---|---|---|
| F | 08/2022 | This document is released with Libero SoC Design Suite v2022.2 without changes from v2022.1. |
| E | 04/2022 | This document is released with Libero SoC Design Suite v2022.1 without changes from v2021.3. |
| D | 12/2021 | This document is released with Libero SoC Design Suite v2021.3 without changes from v2021.2. |
| C | 08/2021 |
|
|
B |
04/2021 |
|
| A | 11/2020 |
|