2 Getting Started with PIC32WM-BW1 Curiosity Board

The PIC32WM-BW1 Curiosity Board is a versatile and modular development platform designed for rapid prototyping. It showcases the features, capabilities, and interfaces of Microchip’s PIC32WM-BW1 Module, which supports Bluetooth® Low Energy (BLE) and Wi-Fi® coexistence through Packet Traffic Arbitration (PTA).

The PIC32WM-BW1 Curiosity Board:
  • Offers integrated programming/debugging features using the PICkit On-Board 4 (PKOB4) debugger interface.
  • Requires only a USB Type-C cable to power-up, program, and debug the PIC32WM-BW1002UC Module.
  • Includes a mikroBUS Click header, which helps the users to expand the functionalities by connecting to various MikroElektronika mikroBUS Click adapter boards.
  • Enables rapid prototyping by utilizing the PIC32WM-BW1002UC Wi-Fi® Bluetooth® Low Energy Combo MCU Module with separate antennas for Wi-Fi and Bluetooth Low Energy.
  • Two Xplained PRO (XPRO) headers for connecting various XPRO boards and for accessing the available General-Purpose Input/Output (GPIO) for customer use.
The PIC32WM-BW1 Curiosity Board is designed to support a wide range of applications in market segments, including:
  • Smart Home/Consumer Internet of Things (IoT)

  • Industrial IoT (IIoT)

  • Wearables and Health Devices

  • Security and Access Control

For more details on the PIC32WM-BW1 Curiosity Board, refer to the PIC32WM-BW1 Curiosity Board User's Guide (DS00006211).