4 Getting Started with Bluetooth® Low Energy Applications
This chapter provides details on documentation describing the steps to test and
develop the precompiled Bluetooth® Low Energy
application examples. The BLE application are simple precompiled examples
that can be tested by observing blinking LEDs on the board and complex
examples that can communicate with user’s smartphone using BLE. These
precompiled examples do not require the full toolchain set-up. Therefore,
programming and testing them must not take more than a few minutes.
- Building Blocks – Building blocks are training modules that demonstrate how to create a basic BLE Energy application from scratch. Each block demonstrates a basic BLE function, such as how to enable Legacy Advertising, how to enable Long Range Advertising and so on. This is recommended for users who are new to the Microchip BLE stack and other tool chains like MPLAB Code Configurator.