3.1 Antenna Return Loss
To keep the antenna performance stable, the antenna matching circuit must guarantee the curve of antenna (S11) < -10 dB from 2402 MHz to 2480 MHz. The following figures illustrate the return loss of antenna (S11) and its criteria.