This section lists the environmental and electrical specifications as well as the interface information of the PD-9001GO-ET/AC midspan unit.
Table 6-1. Environmental Specifications| Mode | Temperature | Humidity |
|---|
| Operating | –40 °C to 65 °C @ 30W (–40 °F to 149 °F) | 10% to 95% (no condensation allowed) |
| Storage | –40 °C to 85 °C (–40 °F to 185 °F) |
Table 6-2. Electrical Specifications| Parameter | Values |
|---|
| Input voltage | 100–240 VAC (50-60 Hz) |
| Input current | 1A (max) |
| Available output power (maximum) | 30W |
| Nominal output voltage | 54 VDC |
Table 6-3. Interface| Parameter | Type |
|---|
| Input (Data In): Ethernet 10/100/1000Base-T | RJ45 female socket |
Output (DATA PWR OUT): Ethernet 10/100/1000, plus 54 VDC | RJ45 female socket, with DC voltage on wire pairs: 4-5 and 7-8 |
| AC Power IN | 3 Pins AC power-in—Line, Neutral and Earth Ground |