2 PoE Midspan Unit Installation
This chapter describes the procedure to install the midspan unit.
Note: Do
not use a cross-over cable between the PoE midspan output port and the load
device.
Warning:
- Take extra care when connecting the AC power inlet terminals, so that N, L, and Ground are connected to the proper polarity.
- Ensure that the AC power is within the allowed range.
- Earth ground screw must be connected to earth ground in all types of installations.