4 Safety Information
Read the safety information before using the PoE midspan unit.
- Read the installation instructions before connecting the PoE Midspan to its power source.
- Follow basic electricity safety measures whenever connecting the PoE Midspan to its power source.
- Installation and removal of the PoE Midspan must be carried out by qualified personnel only.
- The PoE Midspan DATA IN and DATA PWR OUT ports are shielded RJ45 data sockets. They cannot be used as Plain Old Telephone Service (POTS) sockets. Only RJ45 data connectors can be connected to these sockets.
- A voltage mismatch can cause equipment damage and may pose a fire hazard. If the voltage indicated on the label is different from the power outlet voltage, do not connect the PoE Midspan to this power outlet!
- All wiring and connections shall be in accordance with NFPA 70 (NEC)
- This product is not intended to become a permanent part of the building structure.
- Power supply cord must not be attached to the building surface or run through walls, ceilings, floors and similar openings in the building structure.
- Measures must be taken to prevent physical damage to the power supply cord, including proper routing.