1 Standards
The following are the list of standards:
PD-9001GO-ET/AC EMC Compliance
- CE:
- EN55035, EN61000-4-5 Class 5 (6KV on AC Lines)
- EN55032 class B
- FCC Part 15 class B
- VCCI
PD-9001GO-ET/AC Safety Compliance
- IEC 62368-1
- UL60950-22
PD-9001GO-ET/AC Lightning Protection
- Designed to meet GR-1089-CORE lightning protection requirements
- Designed to meet ITU K.21 lightning protection- Enhanced level
Other Standards and Approvals
- IEEE® 802.3at and IEEE 802.3af (PoE) standards
- RoHS compliant
- WEEE compliant
- REACH compliant
- Dust and water protection
- IEC60529, level IP67
- NEMA 250, level 4x