Introduction
The PD-9001GO-ET/AC is a single-port 802.3at Gigabit PoE Outdoor Midspan that offers a cost effective, IEEE™ 802.3at compliant solution, guaranteeing 30W of power and ensures safe and reliable operation in outdoor environments for standard PoE data terminal. The PD-9001GO-ET/AC supports 10/100/1000Mbps data rates and is powered through a wide-range AC input (100-240 VAC).
The PD-9001GO-ET/AC is IP67 rated and has an extended temperature range, so it can be installed in an outdoor environment. In a typical installation, the PD-9001GO-ET/AC provides power to outdoor devices such as WLAN AP, WLAN Mesh, or to an IP Camera.